Low Temperature Hot Plate NCP-2215

:
TGK
A low temperature plate that can be set from 0°C to 80°C.
[Features]
・ Heating equipment with a smart body and outstanding ease of use
・ Temperature setting is touch type and response quickly
・ It can be used as a cold storage by covering the plate with an acrylic lid
・ Temperature adjustment is PID control, which can maintain high accuracy at both low and high temperatures
[Application]
・ Ideal for maintaining sample heat and low temperature