Silicone Rubber Heater, Length 50 to 500 mm Width 50 – 300 mm

:
TGK

    A flexible planar heating element with a standard thickness of 1.6 mm, using a metal resistor.
    [Features]
    ・ A heating equipment that reaches the maximum temperature in approx. 5 minutes when attached to an aluminum plate.
    ・ Has excellent insulation and heat-resistance.
    ・ As it is composed of a composite material, it has excellent insulation and heat-resistance.
    ・ Since it is thin and flexible, it can be easily attached to the surface to be heated.
    [Applications]
    ・ Introduced to stabilize the performance of equipment such as copiers, printers, and facsimiles for information equipment.
    ・ For medical equipment, for temperature compensation of disinfectants, blood testers, respiratory equipment, etc.
    ・ For developing equipment such as medical equipment, plate making, and photography, for cooking equipment such as hot storage and hot plates.
    ・ Also for keeping piping warm in order to maintain quality or stabilize internal flow.