Cooling Incubator Temperature Settable (°C) 3 to 45 (Ambient temperature 0 to 30)

:
AS ONE

    Cooling/heating is done from 5 sides inside the chamber, so the temperature distribution inside the chamber is uniform. With the programming function, you can register up to 3 patterns of 9-step/3-cycle programs. There is a cable hole in the cabinet through which cables such as temperature sensors can be passed. The door is double-layered with a lock, and the inside uses a transparent resin door.