(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Accessories for Laboratory Benches

Accessories for Laboratory Benches
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-5350-01 SALE
3-5350-02 SALE
3-5350-06 SALE
3-5350-09 SALE
3-5350-10 SALE
3-5350-11 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Material Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Detailed Material Components Compatible Model Specifications Capacity

2,758,307 VND

2,206,646 VND

1 Piece(s) 9 Day(s) Steel 410 x 500 (50 angle mesh) Accessory for Laboratory Bench, Hanger Net Hanger net for side surface 4560111775205 Steel Powder Coating - - Hanger net for side surface 1 pc.

930,929 VND

744,743 VND

1 Piece(s) 9 Day(s) Steel 235X75X135 Accessory for Laboratory Bench, Pocket Large Wire Pocket (Large) 4560111775212 Steel (Polyethylene Coating) - - Wire Pocket (Large) 1 pc.

793,013 VND

634,410 VND

1 Piece(s) 9 Day(s) Steel 80X85X100 Accessory for Laboratory Bench, Mesh Box Mesh Box 4560111775236 Steel (Polyethylene Coating) - - Mesh Box 1 pc.

Special Price

1 Piece(s) 9 Day(s) Steel 500X45X310 Hanger Net for Lab Bench Top A hanger net for the top 4560111775267 Steel Powder Coating - - A hanger net for the top 1 pc.

Special Price

1 Piece(s) 9 Day(s) Plastic 400X50X3 Fall-prevention protector RP-400 Fall-prevention protector 4560111775274 PVC (Polyvinyl Chloride Resin) - - Fall-prevention protector 1 pc.

6,550,978 VND

5,240,782 VND

1 Piece(s) 9 Day(s) Made of SUS 1000X650 Unit Stand for Lab Bench LB 1006 Unit Stand - All Stainless 304 Connecting base x 2 pcs (including 8 fixing screws), assembly bar C1000X 2 pcs, C650X 5 pcs., connecting fixture NU-1X 10 pcs., pipe cap X 14 pcs Cannot be attached to A/B type (top plate thickness 20 mm), AW/BW type Unit Stand 1 pc.

Basic Specifications

  • Product Type
    Other
  • Mountable laboratory bench
    B/BW/A/AW/ALH/BLH/AH/BH/AT/BT
  • Capacity
    1 pc.

Product Description

[Specifications]
· Material: Hanger Net: Steel Powder Coating, Wire Pocket/Mesh Box/5-Pc-Hook: Steel (Polyethylene Coating), Fall Prevention Protector: PVC (Polyvinyl Chloride Resin), Unit Stand: Stainless Steel 304
· Mountable Lab Bench: B Type/BW Type/A Type/AW Type/ALH/BLH/AH/BH/AT/BT

· Components: Connecting base x 2 pcs (including 8 fixing screws), assembly bar C1000 x 2 pcs, C650 x 5 pcs., connecting fixture NU-1 x 10 pcs, pipe cap x 14 pcs
· Applicable models: A/B types (top plate thickness 20 mm), cannot be mounted on AW/BW types

Part Number
3-5350-01 SALE
3-5350-02 SALE
3-5350-06 SALE
3-5350-09 SALE
3-5350-10 SALE
3-5350-11 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Material Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Detailed Material Components Compatible Model Specifications Capacity

2,758,307 VND

2,206,646 VND

1 Piece(s) 9 Day(s) Steel 410 x 500 (50 angle mesh) Accessory for Laboratory Bench, Hanger Net Hanger net for side surface 4560111775205 Steel Powder Coating - - Hanger net for side surface 1 pc.

930,929 VND

744,743 VND

1 Piece(s) 9 Day(s) Steel 235X75X135 Accessory for Laboratory Bench, Pocket Large Wire Pocket (Large) 4560111775212 Steel (Polyethylene Coating) - - Wire Pocket (Large) 1 pc.

793,013 VND

634,410 VND

1 Piece(s) 9 Day(s) Steel 80X85X100 Accessory for Laboratory Bench, Mesh Box Mesh Box 4560111775236 Steel (Polyethylene Coating) - - Mesh Box 1 pc.

Special Price

1 Piece(s) 9 Day(s) Steel 500X45X310 Hanger Net for Lab Bench Top A hanger net for the top 4560111775267 Steel Powder Coating - - A hanger net for the top 1 pc.

Special Price

1 Piece(s) 9 Day(s) Plastic 400X50X3 Fall-prevention protector RP-400 Fall-prevention protector 4560111775274 PVC (Polyvinyl Chloride Resin) - - Fall-prevention protector 1 pc.

6,550,978 VND

5,240,782 VND

1 Piece(s) 9 Day(s) Made of SUS 1000X650 Unit Stand for Lab Bench LB 1006 Unit Stand - All Stainless 304 Connecting base x 2 pcs (including 8 fixing screws), assembly bar C1000X 2 pcs, C650X 5 pcs., connecting fixture NU-1X 10 pcs., pipe cap X 14 pcs Cannot be attached to A/B type (top plate thickness 20 mm), AW/BW type Unit Stand 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1