Desiccant, ID Sheet P

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
A sheet type drying material which is packed in non-woven fabric unlikely to burst; also easy to handle.
[Features]
· Space-saving sheet type drying material.
· Absorption rate: 28% (relative humidity 50% at 25°C).
· Desiccant materials: pulp + calcium chloride.
[Applications]
· For drying in various contexts.
Desiccant Specifications
| Part No. | External Dimensions (mm) | Desiccant Dimensions (mm) | Thickness (mm) |
|---|---|---|---|
| 4-4025-01 | 70 × 70 | 50 × 50 | 1 |
| 4-4025-02 | 70 × 70 | 50 × 50 | 1 |
| 4-4025-03 | 175 × 95 | 150 × 66 | 2 |
| 4-4025-04 | 175 × 95 | 150 × 66 | 2 |
· Humidity indicator: 40% detection (pasted on each piece) *At temperature of 25℃
| Silica Gel | ID Sheet P | |
|---|---|---|
| Moisture absorption rate when relative humidity is 20% | 8% | 8% |
| Moisture absorption rate when relative humidity is 50% | 20% | 28% |
| Moisture absorption rate when relative humidity is 90% | 30% | 105% |
Product Description

Structure 1
Packaging materials (perforated PE), ID sheet base paper (pulp + calcium chloride)

Structure 2
Water, foreign matter, water vapor, nonwoven, perforated PE

Moisture absorption test
ID sheet desiccant moisture absorption test