(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Center Lab Bench, Stainless Steel Type, Load Resistant Specification

Center Lab Bench, Stainless Steel Type, Load Resistant Specification

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-2023-01
3-2023-02
3-2023-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

-

1 Piece(s) Quote 2400×1500×850 Center laboratory table W-2415 W-2415 4571110696392 1 unit

-

1 Piece(s) Quote 3000×1500×850 Center laboratory table W-3015 W-3015 4571110696408 1 unit

-

1 Piece(s) Quote 3600×1500×850 Center laboratory table W-3615 W-3615 4571110696415 1 unit

Basic Specifications

  • Product Type
    Laboratory Table
  • Caster
    NA
  • Uniform Load Resistance(kg)
    1000
  • Features
    Load-bearing type suitable for installing large equipment. Since there is no prop at the foot, the space in the lower base can be effectively utilized.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Top Panel
    Surface material: Chemisurf
  • Main Body
    Steel (Powder Coating Finish), comes with Leg/Level Adjuster
  • Capacity
    1 unit

Product Description

A load-bearing type suitable for installing large equipment. Without support rod at the bottom, for effective use of lower space.

Part Number
3-2023-01
3-2023-02
3-2023-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

-

1 Piece(s) Quote 2400×1500×850 Center laboratory table W-2415 W-2415 4571110696392 1 unit

-

1 Piece(s) Quote 3000×1500×850 Center laboratory table W-3015 W-3015 4571110696408 1 unit

-

1 Piece(s) Quote 3600×1500×850 Center laboratory table W-3615 W-3615 4571110696415 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1