Bevel Angle Measurement Gage: 9 Piece Set (30° to 50°) Every 2.5°

:
SINWASOKUTEI

    A gauge used to measure the bevel angle.
    [Features]
    ・ 9-piece set from 30° to 50°
    ・ Body size: 30 × 65 × 18 mm
    ・ Product weight: 226 g
    [Applications]
    ・ For bevel angle inspection measurement in gas cutting and groove processing in manufacturing process inspections