Electronics Nippers 7841-125

:
KNIPEX

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Precision electronics wire cutters that can be used for fine cutting work of electronics and precision machinery.
[Features]
・ Very sharp blade that has been polished
・ Not chamfered
・ The hardness of the blade is approx. HRC 60
・ Controlled micro-cutting edge offset enables cutting even extra fine wires with extreme precision.
・ The blade is straight that finish the cut surface flat.
・ The tip is precisely finished, and even dense wires with a diameter of 0.2 mm or more can be cut.
・ The material is special tool steel, and the head is polished.
・ Joint with stainless steel rivets
・ Work smoothly without fatigue
[Applications]
・ Fine cutting work for electronics and precision machinery