Electronics Nippers 7813-125

:
KNIPEX
Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.
[Features]
· The blade is straight with the cutting face given a flat finish.
· The tips have been finished minutely, and are able to cut dense wires with a diameter of 0.2 mm or more.
· Style: With wire clamp.
· Cutting edge angle (°): 20.
· Made of INOX (stainless steel).
· The hardness of the blade is approximately HRC 54.
· Handle Specification: Comfort