(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Silent Conductive Stainless Wagon

Silent Conductive Stainless Wagon
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Loading...Tải…

Specifications of 1-5938-01

  • Product Type
    Wagon
  • Width(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    850
  • Shelf Interval(mm)
    415
  • Manufacturer Product Name
    Silent Conductive Stainless Wagon SDW-1
  • Manufacturer Model
    SDW-1
  • JAN Code
    4562108495745
  • Features
    Reduces metal noise by special sound absorbing sheet fitted on undersurface of top panel.
  • Detailed Specifications
    It has the same characteristics as SUS304, and it is a new stainless steel having magnetic properties.
  • Material
    Body / Stainless Steel, Sheet / Special Rubber
  • Load Resistance(kg)
    Top Plate / Shelf Each 20
  • Caster(mm)
    φ50 Conductive Rubber (NBR + NR) Made
Part Number
1-5938-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

13,033,614 VND

10,426,891 VND

1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Wagon
  • Width(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    850
  • Shelf Interval(mm)
    415
  • Manufacturer Product Name
    Silent Conductive Stainless Wagon SDW-1
  • Manufacturer Model
    SDW-1
  • JAN Code
    4562108495745
  • Features
    Reduces metal noise by special sound absorbing sheet fitted on undersurface of top panel.
  • Detailed Specifications
    It has the same characteristics as SUS304, and it is a new stainless steel having magnetic properties.
  • Material
    Body / Stainless Steel, Sheet / Special Rubber
  • Load Resistance(kg)
    Top Plate / Shelf Each 20
  • Caster(mm)
    φ50 Conductive Rubber (NBR + NR) Made

Product Description

Reduces metal noise by special sound absorbing sheet fitted on undersurface of top panel. All 4 casters are electrically conductive casters.

Specifications of 1-5938-01

  • Product Type
    Wagon
  • Width(mm)
    600
  • Depth(mm)
    450
  • Height(mm)
    850
  • Shelf Interval(mm)
    415
  • Manufacturer Product Name
    Silent Conductive Stainless Wagon SDW-1
  • Manufacturer Model
    SDW-1
  • JAN Code
    4562108495745
  • Features
    Reduces metal noise by special sound absorbing sheet fitted on undersurface of top panel.
  • Detailed Specifications
    It has the same characteristics as SUS304, and it is a new stainless steel having magnetic properties.
  • Material
    Body / Stainless Steel, Sheet / Special Rubber
  • Load Resistance(kg)
    Top Plate / Shelf Each 20
  • Caster(mm)
    φ50 Conductive Rubber (NBR + NR) Made
Part Number
1-5938-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

13,033,614 VND

10,426,891 VND

1 Piece(s) 19 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1