(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Unit Stand

Unit Stand
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    19,100,748 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7980-01 SALE
1-7980-02 SALE
1-7980-03 SALE
1-7980-04 SALE
1-7981-01 SALE
1-7981-02 SALE
1-7981-03 SALE
1-7981-04 SALE
5-5317-01 SALE
5-5317-02 SALE
5-5317-03 SALE
5-5317-04 SALE
5-5318-01 SALE
5-5318-02 SALE
5-5318-03 SALE
5-5318-04 SALE
6-392-01 SALE
6-392-02 SALE
6-392-03 SALE
6-392-04 SALE
6-392-07 SALE
6-392-08 SALE
6-392-09 SALE
6-392-10 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Details Type Manufacturer Product Name Manufacturer Model Material

32,345,553 VND

25,876,442 VND

1 Piece(s) 15 Day(s) 1000 - C-S Type Unit Stand (C-type) C-S1000 C-S1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

32,606,511 VND

26,085,209 VND

1 Piece(s) 15 Day(s) 1200 - C-S Type Unit Stand (C-type) C-S1200 C-S1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

35,591,820 VND

28,473,456 VND

1 Piece(s) 15 Day(s) 1500 - C-S Type Unit Stand (C-type) C-S1500 C-S1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

38,809,003 VND

31,047,202 VND

1 Piece(s) 15 Day(s) 2000 - C-S Type Unit Stand (C-type) C-S2000 C-S2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

41,765,623 VND

33,412,498 VND

1 Piece(s) 15 Day(s) 1000 - C-W Type Unit Stand Platform C W1000 C-W1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

42,258,061 VND

33,806,449 VND

1 Piece(s) 15 Day(s) 1200 - C-W Type Unit Stand Platform C W1200 C-W1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

48,258,156 VND

38,606,525 VND

1 Piece(s) 15 Day(s) 1500 - C-W Type Unit Stand Platform C W1500 C-W1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

55,765,053 VND

44,612,042 VND

1 Piece(s) 15 Day(s) 2000 - C-W Type Unit Stand Platform C W2000 C-W2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

32,229,613 VND

25,783,690 VND

1 Piece(s) 15 Day(s) 1000 - B-S Model Unit Stand B-S1000S B-S1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

32,461,490 VND

25,969,192 VND

1 Piece(s) 15 Day(s) 1200 - B-S Model Unit Stand B-S1200S B-S1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

35,997,403 VND

28,797,922 VND

1 Piece(s) 15 Day(s) 1500 - B-S Model Unit Stand B-S1500S B-S1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

39,765,591 VND

31,812,473 VND

1 Piece(s) 15 Day(s) 2000 - B-S Model Unit Stand B-S2000S B-S2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

43,562,465 VND

34,849,972 VND

1 Piece(s) 15 Day(s) 1000 - B-W Type Unit Stand B-W1000S B-W1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

44,055,301 VND

35,244,241 VND

1 Piece(s) 15 Day(s) 1200 - B-W Type Unit Stand B-W1200S B-W1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

51,127,526 VND

40,902,021 VND

1 Piece(s) 15 Day(s) 1500 - B-W Type Unit Stand B-W1500S B-W1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

60,025,676 VND

48,020,541 VND

1 Piece(s) 15 Day(s) 2000 - B-W Type Unit Stand B-W2000S B-W2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

31,418,046 VND

25,134,437 VND

1 Piece(s) 15 Day(s) 1000 500 A-W Type Unit Stand A-W1000 A-W1000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

31,910,883 VND

25,528,706 VND

1 Piece(s) 15 Day(s) 1200 500 A-W Type Unit Stand A-W1200 A-W1200 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

37,446,828 VND

29,957,462 VND

1 Piece(s) 15 Day(s) 1500 500 A-W Type Unit Stand A-W1500 A-W1500 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

44,519,055 VND

35,615,244 VND

1 Piece(s) 15 Day(s) 2000 500 A-W Type Unit Stand A-W2000 A-W2000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

19,100,748 VND

15,280,598 VND

1 Piece(s) 12 Day(s) 1000 - A-S Type Unit Stand A-S1000 A-S1000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

19,327,863 VND

15,462,290 VND

1 Piece(s) 12 Day(s) 1200 - A-S Type Unit Stand A-S1200 A-S1200 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

25,244,243 VND

20,195,394 VND

1 Piece(s) 12 Day(s) 1500 - A-S Type Unit Stand A-S1500 A-S1500 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

28,229,548 VND

22,583,638 VND

1 Piece(s) 15 Day(s) 2000 - A-S Type Unit Stand A-S2000 A-S2000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

Basic Specifications

  • Product Type
    Stand
  • Height(mm)
    1000
  • Specifications
    For φ13 mm
  • Features
    Flasks and beakers can be freely set by making best use of the space, and easy to assemble. With extensive attachments, it is possible to set as per requirement.

Product Description

Can freely set flasks, beakers, etc. in order to use space wisely, assembly is easy.* CRLF* Since attachment is richly supported, it can be set as needed.

Part Number
1-7980-01 SALE
1-7980-02 SALE
1-7980-03 SALE
1-7980-04 SALE
1-7981-01 SALE
1-7981-02 SALE
1-7981-03 SALE
1-7981-04 SALE
5-5317-01 SALE
5-5317-02 SALE
5-5317-03 SALE
5-5317-04 SALE
5-5318-01 SALE
5-5318-02 SALE
5-5318-03 SALE
5-5318-04 SALE
6-392-01 SALE
6-392-02 SALE
6-392-03 SALE
6-392-04 SALE
6-392-07 SALE
6-392-08 SALE
6-392-09 SALE
6-392-10 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Details Type Manufacturer Product Name Manufacturer Model Material

32,345,553 VND

25,876,442 VND

1 Piece(s) 15 Day(s) 1000 - C-S Type Unit Stand (C-type) C-S1000 C-S1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

32,606,511 VND

26,085,209 VND

1 Piece(s) 15 Day(s) 1200 - C-S Type Unit Stand (C-type) C-S1200 C-S1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

35,591,820 VND

28,473,456 VND

1 Piece(s) 15 Day(s) 1500 - C-S Type Unit Stand (C-type) C-S1500 C-S1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

38,809,003 VND

31,047,202 VND

1 Piece(s) 15 Day(s) 2000 - C-S Type Unit Stand (C-type) C-S2000 C-S2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

41,765,623 VND

33,412,498 VND

1 Piece(s) 15 Day(s) 1000 - C-W Type Unit Stand Platform C W1000 C-W1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

42,258,061 VND

33,806,449 VND

1 Piece(s) 15 Day(s) 1200 - C-W Type Unit Stand Platform C W1200 C-W1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

48,258,156 VND

38,606,525 VND

1 Piece(s) 15 Day(s) 1500 - C-W Type Unit Stand Platform C W1500 C-W1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

55,765,053 VND

44,612,042 VND

1 Piece(s) 15 Day(s) 2000 - C-W Type Unit Stand Platform C W2000 C-W2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

32,229,613 VND

25,783,690 VND

1 Piece(s) 15 Day(s) 1000 - B-S Model Unit Stand B-S1000S B-S1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

32,461,490 VND

25,969,192 VND

1 Piece(s) 15 Day(s) 1200 - B-S Model Unit Stand B-S1200S B-S1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

35,997,403 VND

28,797,922 VND

1 Piece(s) 15 Day(s) 1500 - B-S Model Unit Stand B-S1500S B-S1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

39,765,591 VND

31,812,473 VND

1 Piece(s) 15 Day(s) 2000 - B-S Model Unit Stand B-S2000S B-S2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

43,562,465 VND

34,849,972 VND

1 Piece(s) 15 Day(s) 1000 - B-W Type Unit Stand B-W1000S B-W1000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

44,055,301 VND

35,244,241 VND

1 Piece(s) 15 Day(s) 1200 - B-W Type Unit Stand B-W1200S B-W1200 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

51,127,526 VND

40,902,021 VND

1 Piece(s) 15 Day(s) 1500 - B-W Type Unit Stand B-W1500S B-W1500 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

60,025,676 VND

48,020,541 VND

1 Piece(s) 15 Day(s) 2000 - B-W Type Unit Stand B-W2000S B-W2000 Pipe Cap / PE (Polyethylene) Intermediate Stable Platform SS / Stainless (SUS304) Steel Plate

31,418,046 VND

25,134,437 VND

1 Piece(s) 15 Day(s) 1000 500 A-W Type Unit Stand A-W1000 A-W1000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

31,910,883 VND

25,528,706 VND

1 Piece(s) 15 Day(s) 1200 500 A-W Type Unit Stand A-W1200 A-W1200 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

37,446,828 VND

29,957,462 VND

1 Piece(s) 15 Day(s) 1500 500 A-W Type Unit Stand A-W1500 A-W1500 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

44,519,055 VND

35,615,244 VND

1 Piece(s) 15 Day(s) 2000 500 A-W Type Unit Stand A-W2000 A-W2000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

19,100,748 VND

15,280,598 VND

1 Piece(s) 12 Day(s) 1000 - A-S Type Unit Stand A-S1000 A-S1000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

19,327,863 VND

15,462,290 VND

1 Piece(s) 12 Day(s) 1200 - A-S Type Unit Stand A-S1200 A-S1200 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

25,244,243 VND

20,195,394 VND

1 Piece(s) 12 Day(s) 1500 - A-S Type Unit Stand A-S1500 A-S1500 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

28,229,548 VND

22,583,638 VND

1 Piece(s) 15 Day(s) 2000 - A-S Type Unit Stand A-S2000 A-S2000 Pipe Cap / PE (Polyethylene), Intermediate Stable Platform Round / Die-cast and Chrome-plated (A Type) Consolidated Platform A / Cast Iron (Baking Finish)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1