(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

M Cap

M Cap
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    199,977 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-350-01 SALE
6-350-02 SALE
6-350-03 SALE
6-350-04 SALE
6-350-05 SALE
6-350-07 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Conform
(φ(mm))
Manufacturer Product Name Manufacturer Model Exterior Upper Diameter
(mm)
Exterior Lower Diameter
(mm)
Exterior Height
(mm)
Inner Ceiling
(mm)
Internal Capacity

199,977 VND

159,982 VND

1 Piece(s) 9 Day(s) For 12 small test tubes M Cap M-12A (10 pcs) M-12A 14 15 11 11 1 Pack (10 pcs.)

262,039 VND

209,631 VND

1 Piece(s) 9 Day(s) For 13 small test tubes M Cap M-13 (10 pcs) M-13 15 16 15 12 1 Pack (10 pcs.)

313,555 VND

250,844 VND

1 Piece(s) 9 Day(s) For 15 small test tubes M Cap M-15 (10 pcs) M-15 18 19 18 15 1 Pack (10 pcs.)

313,555 VND

250,844 VND

1 Piece(s) 9 Day(s) For 16.5 small test tubes M Cap M-16.5 (10 pcs) M-16.5 19 20 18 15.5 1 Pack (10 pcs.)

379,267 VND

303,414 VND

1 Piece(s) 9 Day(s) For 18 small test tubes M Cap M-18 (10 pcs) M-18 20 22 18 17 1 Pack (10 pcs.)

496,495 VND

397,196 VND

1 Piece(s) 9 Day(s) 21 For Small Test Tubes M Cap M-22 (10 pcs) M-22 25 26 20 20 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Cap
  • Material
    Silicon
  • Color
    Other
  • Features 1
    A ring shaped hook is attached to the inside for better sealing.
  • Internal Capacity
    1 Pack (10 pcs.)

Product Description

A ring shaped hook is attached to the inside for better sealing.

Part Number
6-350-01 SALE
6-350-02 SALE
6-350-03 SALE
6-350-04 SALE
6-350-05 SALE
6-350-07 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Conform
(φ(mm))
Manufacturer Product Name Manufacturer Model Exterior Upper Diameter
(mm)
Exterior Lower Diameter
(mm)
Exterior Height
(mm)
Inner Ceiling
(mm)
Internal Capacity

199,977 VND

159,982 VND

1 Piece(s) 9 Day(s) For 12 small test tubes M Cap M-12A (10 pcs) M-12A 14 15 11 11 1 Pack (10 pcs.)

262,039 VND

209,631 VND

1 Piece(s) 9 Day(s) For 13 small test tubes M Cap M-13 (10 pcs) M-13 15 16 15 12 1 Pack (10 pcs.)

313,555 VND

250,844 VND

1 Piece(s) 9 Day(s) For 15 small test tubes M Cap M-15 (10 pcs) M-15 18 19 18 15 1 Pack (10 pcs.)

313,555 VND

250,844 VND

1 Piece(s) 9 Day(s) For 16.5 small test tubes M Cap M-16.5 (10 pcs) M-16.5 19 20 18 15.5 1 Pack (10 pcs.)

379,267 VND

303,414 VND

1 Piece(s) 9 Day(s) For 18 small test tubes M Cap M-18 (10 pcs) M-18 20 22 18 17 1 Pack (10 pcs.)

496,495 VND

397,196 VND

1 Piece(s) 9 Day(s) 21 For Small Test Tubes M Cap M-22 (10 pcs) M-22 25 26 20 20 1 Pack (10 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1