(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Centrifuge Bottles, Capacity (ml) 250/500/1000

Centrifuge Bottles, Capacity (ml) 250/500/1000
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-7348-01

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    61.8
  • Height(mm)
    127.7
  • Material
    Other
  • Size(mm)
    φ61.8X127.7
  • Capacity(ml)
    250
  • Manufacturer Product Name
    Centrifuge Flask 3120-0250
  • Manufacturer Model
    3120-0250
  • Features 1
    Excellent durability and chemical resistance and is compatible with rotors from various companies (Hitachi, Kubota, Tomy, Beckman, Kokusan, etc.).
  • Features 2
    Strength is not impaired even with centrifugal cooling (up to -40°C).
  • Specification details
    Autoclavable
  • Main Body Material
    PPCO (Polypropylene Copolymer)
  • Lid Material
    PP (Polypropylene)
  • Operating Temperature Range(°C)
    -40~+121
  • Centrifugation resistance
    13200G(MAX)
  • Internal Capacity
    1 Bag (4 pcs.)
Part Number
1-7348-01 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

3,139,602 VND

2,511,682 VND

1 Pack(s)

4 Pieces Per Package

9 Day(s) 1 Bag (4 pcs.)

Basic Specifications

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    61.8
  • Height(mm)
    127.7
  • Material
    Other
  • Size(mm)
    φ61.8X127.7
  • Capacity(ml)
    250
  • Manufacturer Product Name
    Centrifuge Flask 3120-0250
  • Manufacturer Model
    3120-0250
  • Features 1
    Excellent durability and chemical resistance and is compatible with rotors from various companies (Hitachi, Kubota, Tomy, Beckman, Kokusan, etc.).
  • Features 2
    Strength is not impaired even with centrifugal cooling (up to -40°C).
  • Specification details
    Autoclavable
  • Main Body Material
    PPCO (Polypropylene Copolymer)
  • Lid Material
    PP (Polypropylene)
  • Operating Temperature Range(°C)
    -40~+121
  • Centrifugation resistance
    13200G(MAX)
  • Internal Capacity
    1 Bag (4 pcs.)

Product Description

Excellent durability and chemical resistance and is compatible with rotors from various companies (Hitachi, Kubota, Tomy, Beckman, Kokusan, etc.). Strength is not impaired even with centrifugal cooling (up to -40°C).

Specifications of 1-7348-01

  • Product Type
    Centrifuge tube
  • Outer Diameter(mm)
    61.8
  • Height(mm)
    127.7
  • Material
    Other
  • Size(mm)
    φ61.8X127.7
  • Capacity(ml)
    250
  • Manufacturer Product Name
    Centrifuge Flask 3120-0250
  • Manufacturer Model
    3120-0250
  • Features 1
    Excellent durability and chemical resistance and is compatible with rotors from various companies (Hitachi, Kubota, Tomy, Beckman, Kokusan, etc.).
  • Features 2
    Strength is not impaired even with centrifugal cooling (up to -40°C).
  • Specification details
    Autoclavable
  • Main Body Material
    PPCO (Polypropylene Copolymer)
  • Lid Material
    PP (Polypropylene)
  • Operating Temperature Range(°C)
    -40~+121
  • Centrifugation resistance
    13200G(MAX)
  • Internal Capacity
    1 Bag (4 pcs.)
Part Number
1-7348-01 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

3,139,602 VND

2,511,682 VND

1 Pack(s)

4 Pieces Per Package

9 Day(s) 1 Bag (4 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1