(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8564-05 |
1-8564-06 |
1-8564-07 |
1-8564-08 |
1-8564-09 |
1-8564-10 |
1-8565-26 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Plug size (TS) | Height (mm) |
Outer Diameter (φ mm) |
Type | Volume tolerance (ml) |
Product Name | JAN Code | Features | Normal ground glass joint type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
469,300 VND |
1 Piece(s) | 12 Day(s) | 50 | 13 | 150 | Ball / 50.5 | Normal ground glass joint | ±0.06 | Volumetric Flask White 50 ml (ASONE) | 4571110704998 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
527,250 VND |
1 Piece(s) | 12 Day(s) | 100 | 13 | 180 | Ball / 60 | Normal ground glass joint | ±0.1 | Volumetric Flask White 100 ml (ASONE) | 4571110705001 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
672,600 VND |
1 Piece(s) | 12 Day(s) | 200 | 16 | 220 | Ball / 75.5 | Normal ground glass joint | ±0.15 | Volumetric Flask White 200 ml (ASONE) | 4571110705018 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
803,067 VND |
1 Piece(s) | 12 Day(s) | 250 | 16 | 231 | Ball / 81 | Normal ground glass joint | ±0.15 | Volumetric Flask White 250 ml (ASONE) | 4571110705025 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
891,100 VND |
1 Piece(s) | 12 Day(s) | 500 | 19 | 280 | Ball / 102 | Normal ground glass joint | ±0.25 | Volumetric Flask White 500 ml (ASONE) | 4571110705032 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
984,741 VND |
1 Piece(s) | 12 Day(s) | 1000 | 22 | 325 | Ball / 128 | Normal ground glass joint | ±0.4 | Volumetric Flask White 1,000 ml (ASONE) | 4571110705049 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
984,741 VND |
1 Piece(s) | 12 Day(s) | 100 | 13 | 180 | Ball / 60 | High Accuracy | ±0.1 | Volumetric Flask Brown 100 ml High Precision AS ONE | 4571110705339 | It is a high-precision type with precision surpassing that of JIS specifications. The brown flask utilizes a special ink for the brown coating that goes on the surface, thereby protecting the interior solution from the metallic ion contamination that occurs due to coloring. | - | 1 pc. |
The high precision type features accuracy at or above that of JIS standards. Common: The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining.
Part Number |
---|
1-8564-05 |
1-8564-06 |
1-8564-07 |
1-8564-08 |
1-8564-09 |
1-8564-10 |
1-8565-26 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Plug size (TS) | Height (mm) |
Outer Diameter (φ mm) |
Type | Volume tolerance (ml) |
Product Name | JAN Code | Features | Normal ground glass joint type | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
469,300 VND |
1 Piece(s) | 12 Day(s) | 50 | 13 | 150 | Ball / 50.5 | Normal ground glass joint | ±0.06 | Volumetric Flask White 50 ml (ASONE) | 4571110704998 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
527,250 VND |
1 Piece(s) | 12 Day(s) | 100 | 13 | 180 | Ball / 60 | Normal ground glass joint | ±0.1 | Volumetric Flask White 100 ml (ASONE) | 4571110705001 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
672,600 VND |
1 Piece(s) | 12 Day(s) | 200 | 16 | 220 | Ball / 75.5 | Normal ground glass joint | ±0.15 | Volumetric Flask White 200 ml (ASONE) | 4571110705018 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
803,067 VND |
1 Piece(s) | 12 Day(s) | 250 | 16 | 231 | Ball / 81 | Normal ground glass joint | ±0.15 | Volumetric Flask White 250 ml (ASONE) | 4571110705025 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
891,100 VND |
1 Piece(s) | 12 Day(s) | 500 | 19 | 280 | Ball / 102 | Normal ground glass joint | ±0.25 | Volumetric Flask White 500 ml (ASONE) | 4571110705032 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
984,741 VND |
1 Piece(s) | 12 Day(s) | 1000 | 22 | 325 | Ball / 128 | Normal ground glass joint | ±0.4 | Volumetric Flask White 1,000 ml (ASONE) | 4571110705049 | The brown flask is coated on the outer surface with a special ink to protect the internal liquid from contamination by metallic ions due to staining. | JIS R3505 Standard Product Class A (With Mark) | 1 pc. | ||
984,741 VND |
1 Piece(s) | 12 Day(s) | 100 | 13 | 180 | Ball / 60 | High Accuracy | ±0.1 | Volumetric Flask Brown 100 ml High Precision AS ONE | 4571110705339 | It is a high-precision type with precision surpassing that of JIS specifications. The brown flask utilizes a special ink for the brown coating that goes on the surface, thereby protecting the interior solution from the metallic ion contamination that occurs due to coloring. | - | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.