(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6039-11 |
1-6039-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Manufacturer Product Name | Manufacturer Model | JAN code | Specification details |
---|---|---|---|---|---|---|---|---|---|
153,369,963 VND |
1 Piece(s) | 15 Day(s) | For 50Hz | Sieve Shaker SS-HK50 50 Hz | SS-HK50 | 4562108515047 | Method: Rotating Action (Rotation Diameter φ30 mm) | ||
153,369,963 VND |
1 Piece(s) | 15 Day(s) | For 60Hz | Sieve Shaker SS-HK50 60Hz | SS-HK60 | 4562108515054 | Frequency: about 60 times/minute, Beating Count: about 120 times/minute, Tilt Beating Angle: about 20 degrees |
A sieve shaker in compliance with the JIS K 0069 test method. Capable of switching the operation between "shaking" and "tapping", and the simultaneous operation when shaking horizontally. A 90 ° rotation mechanism (manual) is equipped for the sieve stand. Can do continuous operation and timer operation.
Part Number |
---|
1-6039-11 |
1-6039-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Manufacturer Product Name | Manufacturer Model | JAN code | Specification details |
---|---|---|---|---|---|---|---|---|---|
153,369,963 VND |
1 Piece(s) | 15 Day(s) | For 50Hz | Sieve Shaker SS-HK50 50 Hz | SS-HK50 | 4562108515047 | Method: Rotating Action (Rotation Diameter φ30 mm) | ||
153,369,963 VND |
1 Piece(s) | 15 Day(s) | For 60Hz | Sieve Shaker SS-HK50 60Hz | SS-HK60 | 4562108515054 | Frequency: about 60 times/minute, Beating Count: about 120 times/minute, Tilt Beating Angle: about 20 degrees |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy