(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder Hand Truck (For 10 L to 47 L)

Cylinder Hand Truck (For 10 L to 47 L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-2334-01

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Details Type
    For 1 piece
  • Size(mm)
    420×450×1140
  • Weight(g)
    10000
  • Manufacturer Product Name
    Cylinder Truck KS Hand Truck
  • Part Number
    KS Hand Strap
  • Features
    Uses V-shaped backing and cross-belt and can be used with many cylinders ranging from 10 to 47 l.
  • Material
    Iron
  • Caster(mm)
    ø280 Rubber Type (without Stoppers)
  • Compatible Cylinder Diameter(mm)
    φ135~240
  • Compatible Cylinder Length (without valve)(mm)
    820~1400
  • Capacity
    1 unit
Part Number
1-2334-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

10,064,000 VND

1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Details Type
    For 1 piece
  • Size(mm)
    420×450×1140
  • Weight(g)
    10000
  • Manufacturer Product Name
    Cylinder Truck KS Hand Truck
  • Part Number
    KS Hand Strap
  • Features
    Uses V-shaped backing and cross-belt and can be used with many cylinders ranging from 10 to 47 l.
  • Material
    Iron
  • Caster(mm)
    ø280 Rubber Type (without Stoppers)
  • Compatible Cylinder Diameter(mm)
    φ135~240
  • Compatible Cylinder Length (without valve)(mm)
    820~1400
  • Capacity
    1 unit

Product Description

[Features]
·The V-shaped support and hook-and-loop belt make the truck compatible with many cylinders from 10 to 47 L

Specifications of 1-2334-01

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Made with Steel
  • Main body: option
    Main Body
  • Details Type
    For 1 piece
  • Size(mm)
    420×450×1140
  • Weight(g)
    10000
  • Manufacturer Product Name
    Cylinder Truck KS Hand Truck
  • Part Number
    KS Hand Strap
  • Features
    Uses V-shaped backing and cross-belt and can be used with many cylinders ranging from 10 to 47 l.
  • Material
    Iron
  • Caster(mm)
    ø280 Rubber Type (without Stoppers)
  • Compatible Cylinder Diameter(mm)
    φ135~240
  • Compatible Cylinder Length (without valve)(mm)
    820~1400
  • Capacity
    1 unit
Part Number
1-2334-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

10,064,000 VND

1 Piece(s) 12 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1