Sanbox

:
AS ONE
- Note the following when purchasing the product. The model numbers of the main unit are 4-1004-01 and 4-1004-06. The lid model numbers are 4-1004-02, 4-1004-05, and 4-1004-07 (lock part is not included). Locking clips are 4-1004-03 and 4-1004-11 (each contains 4 pcs).
[Features]
· Attach a SUNLOCK onto the lid (sold separately) to lock to the main unit.