(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Peelable Semi-Transparent Tape

Peelable Semi-Transparent Tape
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-7313-01

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Detailed colors
    Semi-Transparent
  • Manufacturer Product Name
    Semi-Transparent Tape That Can Be Attached and Peeled Off N73CST4
  • Manufacturer Model Number
    N73CST4
  • JAN Code
    4901860187596
  • Features
    Easily cut by hand, and uses flexible materials, allowing it to stick to uneven surfaces. Can also be used with PE (polyethylene) or PP (polypropylene) laminate paper, and can be overlapped. Writing is possible using oil-based ink. *crlf* Can be cleanly removed without leaving behind glue.
  • Base Material
    PET, Recycled PET (Warp)
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Roll
Part Number
1-7313-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Net Content

137,915 VND

110,332 VND

1 Piece(s) 9 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Detailed colors
    Semi-Transparent
  • Manufacturer Product Name
    Semi-Transparent Tape That Can Be Attached and Peeled Off N73CST4
  • Manufacturer Model Number
    N73CST4
  • JAN Code
    4901860187596
  • Features
    Easily cut by hand, and uses flexible materials, allowing it to stick to uneven surfaces. Can also be used with PE (polyethylene) or PP (polypropylene) laminate paper, and can be overlapped. Writing is possible using oil-based ink. *crlf* Can be cleanly removed without leaving behind glue.
  • Base Material
    PET, Recycled PET (Warp)
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Roll

Product Description

[Features]
・ Easy to cut by hand and sticks well to uneven surfaces with supple material
・ It can also be used for PE (polyethylene) / PP (polypropylene) laminated sheet, and can be overlaid
・ You can write letters with oil-based ink
・ It can be peeled off beautifully without leaving glue
・ It can be applying, peeling off and writing
[Application]
・ It is useful in the office or on the site

Specifications of 1-7313-01

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.105
  • Detailed colors
    Semi-Transparent
  • Manufacturer Product Name
    Semi-Transparent Tape That Can Be Attached and Peeled Off N73CST4
  • Manufacturer Model Number
    N73CST4
  • JAN Code
    4901860187596
  • Features
    Easily cut by hand, and uses flexible materials, allowing it to stick to uneven surfaces. Can also be used with PE (polyethylene) or PP (polypropylene) laminate paper, and can be overlapped. Writing is possible using oil-based ink. *crlf* Can be cleanly removed without leaving behind glue.
  • Base Material
    PET, Recycled PET (Warp)
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Roll
Part Number
1-7313-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Net Content

137,915 VND

110,332 VND

1 Piece(s) 9 Day(s) 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Peelable Semi-Transparent Tape Specifications

External appearance

External appearance

  • Easy to cut and flexible, it will readily adhere even to uneven surfaces.
  • Can be used on PE (polyethylene) and PP (polypropylene) laminated paper, and can be overlapped.
  • Can also be written on with oil-based ink.
  • Can be removed cleanly without leaving any glue behind.
  • Materials: base material / PET, recycled PET (warp), adhesive / acrylic type
  • Thickness: 0.105 mm
  • Model number: N73CST4
  • Width × length: 50 × 25 m