Small to Medium Capacity Boltless Shelf Model M2 (200 kg Type, Height 2,400 mm, 5 Shelf Type)

:
TRUSCO NAKAYAMA

    [Features]
    · Assembly and disassembly work time can be shortened since it is a bolt-less structure which does not use any bolts whatsoever.
    · The number of shelves and shelf positions can be changed and adjusted freely in small increments at 50 mm pitch.
    · Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
    · Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
    · Uses a resin base so as not to scratch the floor.