Blade Switchable Saw (for Bamboo)_Replacement Blade

:
TRUSCO NAKAYAMA
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
[Features]
· Because it is hardened, it has excellent abrasion resistance, and because it is plated with hard chrome, scale tends not to stick to it.
[Applications]
· Ideal for cutting bamboo, laminated boards, and plywood, as well as hard branches of cypress and the like.
Features
●Since it is quenched, it is excellent in wear resistance, hard chrome plate is applied resin, so it is difficult to add a tarp.Usage
●Optimum for bamboo, laminated wood, veneer wood, hard branches such as cypress.Specification
●Blade Length(mm):240●Total Length(mm):256
●SPQ(sheet):50
Materials
●Blade: Carbon Steel for Cutting Tools●Handle: ABS Resin