Adapter, SDS Shank

:
LOBTEX
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
For piping for air conditioners, gas, water service, or electricity, in general to hard concrete, reinforced concrete (up to φ13 mm), ALC, etc.
[Features]
· The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature.
· Sharp bonds and excellent edges with double hex chip (steel frame max φ13).
· The unique tornado spiral groove forcibly discharges cutting chips.
· Grip is knurled for safe gripping.
· With convenient depth graduations (guideline).