(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screwdriver for Precision Special Screws DAP-01/DAP-02

Screwdriver for Precision Special Screws DAP-01/DAP-02

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    279,928 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DAP-01
DAT-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Standards for Tip Shape Detailed Type Nominal Characteristics

279,928 VND

1 Piece(s) 9 Day(s) 10 Other For Pentalobular Screw ♯1 Ideal as a replacement accessory for smartphones. Grip has a rotating cap. Anti-slip knurling has been applied.

279,928 VND

1 Piece(s) 9 Day(s) 10 Torques For Hexalobular Screws T2 Optimal for the repair/maintenance of portable game devices. The grip part comes with a rotating cap. A knurling has been applied for non-slip.

Basic Specifications

  • Shaft Length L (mm)
    23
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size
    0.9mm
  • Shaft Diameter(mm)
    3
  • Total Length(mm)
    113
  • Weight(g)
    6
  • Grip Length(mm)
    90
  • Grip Diameter(mm)
    φ10
  • Cap Size(mm)
    φ12×13

Product Description

A compact design screwdriver for precision special screws.
[Features]
· The grip part has a rotating cap.
· Uses anti-slip knurling.
· DAP-01: For adjustment work of star-shaped screws (pentalobular screws).
· DAP-01: For smartphone strap attachment and repair.
[Applications]
· DAP-01: Ideal for accessory replacement of smartphones.
· DAT-02: Ideal for repair and maintenance of portable game machines.

Part Number
DAP-01
DAT-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Standards for Tip Shape Detailed Type Nominal Characteristics

279,928 VND

1 Piece(s) 9 Day(s) 10 Other For Pentalobular Screw ♯1 Ideal as a replacement accessory for smartphones. Grip has a rotating cap. Anti-slip knurling has been applied.

279,928 VND

1 Piece(s) 9 Day(s) 10 Torques For Hexalobular Screws T2 Optimal for the repair/maintenance of portable game devices. The grip part comes with a rotating cap. A knurling has been applied for non-slip.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Specification

●Blade Edge:0.9
●Shaft Length(mm):23
●Total Length(mm):113
●SPQ(piece):10

Materials

●Tip Material: SWRH62A(hard steel wire tip)
●Grip: PP(polypropylene)