Socket Adapter A20BSQ

:
VESSEL

    Electric screwdriver socket adapter.
    [Features]
    · Whatever socket you have at hand can be used.
    · 3 sizes are available according to the socket insertion port.
    · The corner is very hard 60 HRC which doesn't wear down easily.
    [Applications]
    · Buildings and facilities.

    Features

    ●Can use the existing plugged socket.
    ●Desorption is a smooth chamfer angle.

    Specification

    ●Shaft Dimension(mm):6.35
    ●SPQ(piece):5