Special Four-Wheeled Vehicle Two Level Type Average Load (kg) 400

:
SAKAE
- Image is representative only. Please check the product specifications carefully before placing an order
A platform truck that is not easily scratched on the loading surface due to powder coating
[Features]
・ ø150 (diameter: 150 mm) rubber wheels
・ Equal movable load of 400 kg
・ Selectable without floor stopper or with floor stopper
・ Floor stopper can be retrofitted
[Applications]
・ Ideal for carrying load