Single Workbench, Light Duty Mobile Type, Uniform Load 120 kg

:
SAKAE
A lightweight workbench for 1 person with butt-welded posts.
[Features]
· Double-fold W hemming structure from a single piece.
· Top and bottom shelf boards are robust as they are both butt-welded and screw-fastened.
· Safety factor of 20% for uniform load resistance display.
· Includes casters to enable movement; height can also be selected based on working requirements.
[Applications]
· Small movable workbench for 1 person.
· Has settings including drawers which handily allow for the storage of tools, etc.