Light-Duty Workbench, KS Type (Uniformly Distributed Load Capacity 300 kg)

:
SAKAE
A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· A worktable with different options of size and top plate material to suit the working application.
· The locking bar can be mounted either to the center or the back.
· The cabinet can be set in a position that makes it easy to use from either the right or left. Either the front or the back surface can be selected.
· Uniform load resistance 300 kg. Safety factor of 20% is recommended for uniform load resistance display.
[Applications]
· Standing work desk that's ideal for assembling relatively lightweight parts, etc., on site.