(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thermo-Hygrometer White
A white temperature and humidity meter is a tool used to check the temperature and relative humidity of the air. It comes with a hook for hanging on the wall.
[Feature]
• Display: Numeric readings from the dial
• Temperature measurement range (℃): -30 ~ 50
• Humidity measurement range (%RH): 20 -100
• External size (diameter x thickness): 127 × 36 mm.
[Application]
It is used to check the temperature and relative humidity of the air in the laboratory room.
Product Type | Thermo-hygrometer | Drip-proof and Waterproof function | None | Operating Temperature Range(°C) | -30~50 |
---|---|---|---|---|---|
Measured humidity range(%RH) | 20~100 | Product size(mm) | φ127×36 | Color | White |
JAN Code | 008661 | Mass(g) | 100 | Features | Temperature and humidity can be comfortably seen at a glance |
Specifications | Comfortable temperature range scale, comfortable humidity range scale, wall hook hole |
Please check the type/dimensions/specifications of the part O-310WT in the Thermo-Hygrometer White series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần O-310WT trong chuỗi Thermo-Hygrometer White.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy