(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

10 Key Timer [Simp-T]

10 Key Timer [Simp-T]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      252,030VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Easy-to-operate 10 Key timer

Part Number
T-181WT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

252,030 VND

1 Piece(s) 5 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Timer Maximum Timekeeping 99 minutes 99 seconds Calibration Impossible
Drip-proof and Waterproof function None Dimension (width)(mm) 60 Dimension (vertical)(mm) 97
Waterproof None Size(mm) 97×60×18 Color White
JAN Code 006241 Power Supply AAA Type Batteries x 1 pc Features Easy-to-operate 10 Key Timer
Mass(g) 63 Specifications Switching between loud and quiet volume, repeat function, count-up, leaning stand, hook for wall hanging, strong magnet X 1