(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)【1-3 Pieces Per Package】

Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
  • Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
·Since it is a water-soluble marker, it does not have an odor, has excellent lightfastness, and has vivid colors and can be overwritten.
[Applications]
·For industrial use, it is used for marking identification on various materials and parts.
·Suitable for mark checks on metal (iron), plastic, and resin materials.

Part Number
PC5M.1
PC5M.2
PC5M.13
PCR5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Color Character Size Remark Trusco Code Mass
(g)

67,781 VND

1 Piece(s) 7 Day(s) or more Industrial MarkerWhiteRegular365-404421.3

176,220 VND

1 Piece(s) 9 Day(s) Industrial MarkerYellowRegular365-407921.3

67,781 VND

1 Piece(s) 9 Day(s) or more Industrial MarkerPinkRegular365-405221.3

26,945 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

6 Day(s) or more Core Replacement--Replacement Lead365-42141

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Weld Points / Metal / Resin / Glass / Rubber / Iron Material (Body) PP Resin, Polyester