"Short-Neck 100° Long Ball-Point Hex Wrench" (with Catcher Ball), Overall length: 100mm, Mass: 3g

:
TRUSCO NAKAYAMA

    [Features]
    · In order to prevent fingertips from touching the work surface, the bend angle is increased from the conventional 90° to 100° for better usability.
    · Made from chrome vanadium steel.
    · The length in the short direction is set to approximately half the conventional standard, extremely effective for working in confined spaces.
    · Equipped with a catcher ball at the tip (3 mm or more).
    · The hardness is HRC 53-57.
    [Applications]
    · Tightening and loosening work for hex socket bolts and hex socket set screws.