(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Tap Holder

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      447,465VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tap holder with an insert angle of 3 / 8" (9.5 mm). Tap can be fitted with one touch, and can be driven by the handle of a general-purpose socket wrench. For tapping.

Part Number
3131-M2.6
3131-M3
3131-M4
3131-M5
3131-M6
3131-M8
3131-M10
3131-M12
3131-M14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tapped Dimensions Trusco Code Mass

447,465 VND

1 Piece(s) 9 Day(s) M1 ~ M2.6387-913547 (g)

447,465 VND

1 Piece(s) 9 Day(s) M3387-914347 (g)

447,465 VND

1 Piece(s) 9 Day(s) M4387-915147 (g)

447,575 VND

1 Piece(s) 9 Day(s) M5387-916048 (g)

447,575 VND

1 Piece(s) 9 Day(s) M6387-917848 (g)

447,575 VND

1 Piece(s) 9 Day(s) M8387-918648 (g)

447,685 VND

1 Piece(s) 9 Day(s) M10387-911949 (g)

447,685 VND

1 Piece(s) 9 Day(s) M12387-912749 (g)

447,685 VND

1 Piece(s) 9 Day(s) M14398-545849 (g)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tap Type Tap wrench Overall Length (L)(mm) 40 Features Tap Holder of Insertion Angle 3 / 8 " (9.5 mm). Tap can be fitted with one touch, and can be driven by the handle of a general-purpose socket wrench.
Application For tapping. Material Chrome Molybdenum Steel