(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sumi Diamond Chip D (55° Rhombus) NF-DCMT

Sumi Diamond Chip D (55° Rhombus) NF-DCMT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,545,822VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A polycrystalline diamond tip for cutting tools developed by original technology.

 
Part Number
NFDCMT070201DA1000
NFDCMT070201DA2200
NFDCMT070202DA1000
NFDCMT070202DA2200
NFDCMT070204DA1000
NFDCMT070204DA2200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

1,545,822 VND

1 Piece(s) 6 Day(s) or more OthersDA10000.13

1,545,822 VND

1 Piece(s) 6 Day(s) or more OthersDA22000.13

1,545,822 VND

1 Piece(s) 6 Day(s) or more 0.2DA10000.23

1,545,822 VND

1 Piece(s) 6 Day(s) or more 0.2DA22000.23

1,545,822 VND

1 Piece(s) 6 Day(s) or more 0.4DA10000.42.8

1,545,822 VND

1 Piece(s) 6 Day(s) or more 0.4DA22000.42.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 7 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 2.38 Dimension φd(mm) 6.35 Machining Application ② Standard Blade Tip
Material Sintering diamond No. of Insert Types 1 Corner Type Type Code SUMIDIA NF Insert