RF4000 Type High-Speed Cutter for Aluminum

A high-performance lightweight cutter capable of roughing to finish machining of non-ferrous metals including aluminum alloys.
[Features]
・ From roughing to finishing: Cost effective rough machining with carbide inserts / high-precision finish machining with SUMIDIA.
・ Robust lightweight body: Special aluminum alloy increases strength / weight reduction to approx. 40% of steel body / rigid-anodized surface / improved efficiency in higher rotational speeds, lower spindle loads and shorter tool change time.
・ Safe design: It prevents scattering of parts and inserts due to centrifugal force / It is designed to prevent deformation without the use of wedge structure.
・ Easy blade runout adjustment: External setting structure enables easy presetting / high-precision design secures blade runout within 10 μm simply by mounting the unit.