Special Cotton Work Gloves (Set of 12 Pairs)

:
TRUSCO NAKAYAMA
- Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
- Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.
8-gauge knitting with fine stitches and excellent fitting cotton blend work gloves.
[Features]
・ 8-gauge work gloves using the original knitting machine.
・ The knitted stitches are fine and the fitting is excellent.
・ In addition, as the cotton ratio is approx. 40%, it has good sweat and oil absorption.
[Application]
・ For indoor work such as general work, factory work, and automobile maintenance work.
Features
●8gg knit so excellent protection and fit.●Excellent oil and sweat resistance.
Specification
●Thickness:3mm●8gg knit
●Color:Unbleached
●Size:Free