Fine Tipped Longnose Pliers

:
SUPER TOOL

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

[Features]
・ It can be used for smaller types than the standard type (SL150), and the range of use is widened
・ Made of special steel alloy and finished with resin grip
・ Cutting ability is ø1.2 (1.2 mm) for steel wires and ø2.0 for copper wires (2.0 mm)
・ It has a thin tip and has a spring
[Applications]
・ Ideal for work smaller than SL150 and working in narrow spaces