(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Three Piece Round Nose Plier

Three Piece Round Nose Plier

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RN3-130

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    S58C
  • Tip Shape
    Rounding Process
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    12
  • Head Length(mm)
    30.5
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.
Part Number
RN3-130
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

868,612 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    S58C
  • Tip Shape
    Rounding Process
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    12
  • Head Length(mm)
    30.5
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.

Product Description

Allows detailed wiring work to be performed without damaging workpieces

[Features]
· Triple layer structure prevents occurrence of play even after firm use.
· The cutting edge has a round shape.
· The portion of the grip that contacts the user's hand is processed with a soft elastomer.
· The hole in the grip part allows for the use of a fall prevention cord.
· Spring part adopts a leaf spring that is highly durable and has adjustable recoil force

Specifications of RN3-130

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    S58C
  • Tip Shape
    Rounding Process
  • Body / Option
    Main Body
  • Weight(g)
    80
  • Head Width(mm)
    12
  • Head Length(mm)
    30.5
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Backing Sheet Dimension Height x Width(mm)
    205×70
  • Supplementary Explanation
    The hole in the grip part allows for use with a fall prevention cord.
Part Number
RN3-130
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

868,612 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1