(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Component Hammer, Urethane Resin, Slim Type, COS-02/-07/-12 (COM-05)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,746,970 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
COM-05
COM-10
COM-15
COM-25
COS-02
COS-07
COS-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

1,746,970 VND

1 Piece(s) 9 Day(s) 34 84 275 1/2 lb. 395-8540 430

2,146,906 VND

1 Piece(s) 9 Day(s) 46 98 310 1 lb. 395-8558 640

2,909,994 VND

1 Piece(s) 9 Day(s) 50 120 345 1 1/2 lbs. 395-8574 920

3,253,131 VND

1 Piece(s) 9 Day(s) 62 125 380 2 1/2 lbs. 395-8591 1420

1,794,462 VND

1 Piece(s) 9 Day(s) 25 75 245 1/4 lbs. 395-8639 230

2,388,994 VND

1 Piece(s) 9 Day(s) 37 110 275 3/4 lbs. 395-8647 500

2,884,508 VND

1 Piece(s) 9 Day(s) 45 135 335 1 1/4 lbs. 395-8655 780

Basic Specifications

Product Description

[Features]
· A one-piece molded product with urethane resin that prevents handle breaking and thus ensures safety of workers.
[Applications]
· For repairing machines and installation and removal of jigs, etc.

Part Number
COM-05
COM-10
COM-15
COM-25
COS-02
COS-07
COS-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

1,746,970 VND

1 Piece(s) 9 Day(s) 34 84 275 1/2 lb. 395-8540 430

2,146,906 VND

1 Piece(s) 9 Day(s) 46 98 310 1 lb. 395-8558 640

2,909,994 VND

1 Piece(s) 9 Day(s) 50 120 345 1 1/2 lbs. 395-8574 920

3,253,131 VND

1 Piece(s) 9 Day(s) 62 125 380 2 1/2 lbs. 395-8591 1420

1,794,462 VND

1 Piece(s) 9 Day(s) 25 75 245 1/4 lbs. 395-8639 230

2,388,994 VND

1 Piece(s) 9 Day(s) 37 110 275 3/4 lbs. 395-8647 500

2,884,508 VND

1 Piece(s) 9 Day(s) 45 135 335 1 1/4 lbs. 395-8655 780

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Ensures safety of workers without handle breaking since it is a one-piece molded product with urethane plastic.

Materials

●Urethane