(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HT Sealed Round Complete Liquid Discharge Tank (HT-100)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    20,614,950 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT-100
HT-200-S
HT-300-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Mass
(g)
Amount Of Content

20,614,950 VND

1 Piece(s) 10 Day(s) or more 100L 600 400 660 4.5 16500 1 unit

22,508,731 VND

1 Piece(s) 10 Day(s) or more 200L 600 750 1010 4.5 20500 1 unit

32,985,609 VND

1 Piece(s) 10 Day(s) or more 300L 700 860 1120 6.0 30000 1 unit

Basic Specifications

  • Material (Body)
    Polyethylene
  • Product Model
    Tank
  • Tank Body Manhole(mm)
    φ145
  • Stand Height(mm)
    260
  • Intended Use
    Natural lining, complete liquid dispersion perfect for food industry. For a wide range of medicine storage tanks, from water to inorganic chemicals and foodstuffs.
  • Amount Of Content
    1 unit

Product Description

[Features]
· An airtight tank from which liquids can be completely discharged.
· Can be used for most inorganic chemicals.
[Applications]
· Features a natural inner layer and enables liquids to be completely discharged, making it optimal for the food industry.
· For a wide range of chemical tanks, from water to inorganic chemicals, food, etc.

Part Number
HT-100
HT-200-S
HT-300-S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Major Diameter
(mm)
Tank Body Height
(mm)
Tank Body Total Height
(mm)
Tank Body Thick
(mm)
Mass
(g)
Amount Of Content

20,614,950 VND

1 Piece(s) 10 Day(s) or more 100L 600 400 660 4.5 16500 1 unit

22,508,731 VND

1 Piece(s) 10 Day(s) or more 200L 600 750 1010 4.5 20500 1 unit

32,985,609 VND

1 Piece(s) 10 Day(s) or more 300L 700 860 1120 6.0 30000 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1