(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Data Logger AD-5324SET/AD-5324

Temperature Data Logger AD-5324SET/AD-5324
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,925,843VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A data logger that easily records temperatures for analysis. For temperature record management in work environments or storage environments.

Part Number
AD-5324
AD-5324SET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Only, Set Accessory

1,925,843 VND

1 Piece(s) 7 Day(s) or more Body only (for expansion)Monitor Battery, Instruction Manual (※ AD-5324 is an extended equipment (for expansion), the Exclusive Communication Set is not included.)

3,548,093 VND

1 Piece(s) 9 Day(s) or more Closed Stock (including communication set)Battery for monitor, instructions manual, Dedicated USB communication cable AX-KO4141, Software (Win Data Logger)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Thermo-hygrometer (Logger) Temperature Measuring Range(°C) -40 ~ 70 Drip-proof and Waterproof function Drip-proof and Waterproof
Power Supply CR2 type Lithium Battery x 1 Battery life Approx. 1 year Width(mm) 53
Depth(mm) 22.5 Height(mm) 75 Data memory quantity 4000
Waterproof / Drip-proof type IP54 Compliant Data retention period Approximately 1 year (until there is out of battery) Specifications For communication (communication software compatible OS: WindowsXP / Vista / 7, the connection terminal of the main body side: RS-232C (using the dedicated cable included with AD-5324SET), connection terminal of the PC side: USB (using the dedicated cable included with AD-5324SET))
Mass(g) 70 (Body)