(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Infrared Radiation Thermometer with Core Temperature Sensor AD-5612A

Infrared Radiation Thermometer with Core Temperature Sensor AD-5612A

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Infrared Radiation Thermometer with Core Temperature Sensor AD-5612A
  • Infrared Radiation Thermometer with Core Temperature Sensor AD-5612A
  • Infrared Radiation Thermometer with Core Temperature Sensor AD-5612A
  • Infrared Radiation Thermometer with Core Temperature Sensor AD-5612A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,725,183VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・ Radiation thermometer for non-contact measurements
・ Pierce with the pointed probe to measure core temperatures
・ Color variations available: select between white, blue, and pink
・ Radiation thermometer measurement range is -33 to +220°C
・ Core thermometer measurement range is -55 to +330°C
・ Auto Power OFF function included

Part Number
AD-5612A-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,725,183 VND

1 Piece(s) 21 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Radiation thermometer Temperature Measuring Range(°C) -33 – 220 (Radiation Thermometer) / -55 – 330 (Core Thermometer) Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 1 to 1 Power Supply CR2032-type Lithium Battery x 1
Battery life Approx. 30 Hours (In Case of Continuous Use) Measurement range: radiation thermometer -33 ~ 220 Measurement range: central thermometer(°C) -55 ~ 330
Width(mm) 40 Depth(mm) 24 Height(mm) 156
Emissivity setting Can set (change) between 0.10 to 1.00 in 0.01 increment Accessory Battery for monitor, instructions manual Features Auto power off function is attached.
Mass(g) 75