Zelio RXM Miniature Plug-In Relay

:
SCHNEIDER

    - Zelio RXM relays for automation control from Schneider electric.
    - RXM industrial relays bring features for easy and improved control of simple and complex automation systems.
    - Wider choice of contacts (2, 3, and 4 CO).
    - Broad range of control circuit voltages and different socket types.
    - One-step lockable test button.
    - Mechanical indicator for contact status.
    - 64% less wiring time with Push-in Sockets (no screwdriver required).
    - Sockets for both DIN rail and panel mounting, time-saving bus jumper.

    Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityNet weightIP degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantymUcn control circuit voltageOperating positionToxic heavy metal freemUin rated insulation voltageContacts type and composition[Ithe] conventional enclosed thermal current[Uimp] rated impulse withstand voltageMaximum switching capacityContacts materialDevice presentation[Ie] rated operational currentStatus LEDControl typeDielectric strengthSeries nameRated operational voltage limitsShape of pinMinimum switching capacityOperating rateProtection categoryTest levelsDrop-out
    voltage threshold
    Utilisation coefficientResistive rated loadOperate timeRelease timeAverage coil resistanceCAD overall heightCAD overall depthSafety reliability dataAverage coil consumption in WAverage coil consumption in VAAverage consumption
    RXM2AB2P7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles in operation

    5 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles for resistive load10000000 cycles0.096 kgIP40 conforming to EN/IEC 605293EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    -40 to 55 °C-40 to 85 °CCSA
    RoHS
    GOST
    UL
    CE
    REACH
    Lloyd's
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months230 V AC 50/60 HzAny positionYes250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    2 C/O12 A at -40 to 55 °C4 kV during 1.2/50 µs3000 VA/336 WAgNiComplete product12 A at 28 V (DC) NO
    conforming to IEC

    12 A at 250 V (AC) NO
    conforming to IEC

    6 A at 28 V (DC) NC
    conforming to IEC

    6 A at 250 V (AC) NC
    conforming to IEC

    12 A at 28 V (DC) conforming to UL

    12 A at 277 V (AC) conforming to UL
    WithLockable test button1300 V AC between contacts
    with micro disconnection

    2000 V AC between coil and contact with reinforced

    2000 V AC 
    between poles with basic
    Miniature184...253 V ACFlat170 mW at 10 mA, 17 V<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting>= 0.15 Uc20 %12 A at 250 V AC
    12 A at 28 V DC
    20 ms20 ms15000 Ohm
    at 20 °C +/- 15 %
    82.8 mm80.35 mmB10d = 100000-1.2 at 60 Hz1.2 VA at 60 Hz
    RXM4AB2EDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles in operation

    5 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles for resistive load10000000 cycles0.037 kgIP40 conforming to EN/IEC 605292CSA C22.2 No 14
    UL 508
    EN/IEC 61810-1
    -40 to 55 °C-40 to 85 °CGOST
    RoHS
    Lloyd's
    UL
    REACH
    CE
    CSA
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months48 V DCAny positionYes250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    4 C/O6 A at -40 to 55 °C2.5 kV during 1.2/50 µs1500 VA/168 WAgNiComplete product3 A at 28 V (DC) NC
    conforming to IEC

    3 A at 250 V (AC) NC
    conforming to IEC

    6 A at 28 V (DC) NO
    conforming to IEC

    6 A at 250 V (AC) NO
    conforming to IEC

    6 A at 277 V (AC)conforming to UL

    8 A at 30 V (DC) conforming to UL
    WithLockable test button1300 V AC between contacts
    with micro disconnection

    2000 V AC between coil
    and contact with reinforced

    2000 V AC 
    between poles with basic
    Miniature38.4...52.8 V DCFlat170 mW at 10 mA, 17 V<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting>= 0.1 Uc20 %6 A at 250 V AC
    6 A at 28 V DC
    20 ms20 ms2560 Ohm
    at 20 °C +/- 10 %
    79 mm78.45 mmB10d = 1000000.9 W--
    RXM4GB2BDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles in operation

    5 gn, amplitude = +/- 1 mm
    (f = 10 to 150 Hz)
    5 cycles not operating
    10 gn for in operation
    30 gn for not operating
    250 V conforming to IEC100000 cycles
    for resistive load depending on
    mounting position and working environment
    10000000 cycles0.037 kgIP40 conforming to EN/IEC 605292EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    -40 to 55 °C-40 to 85 °CRoHS
    Lloyd's
    CSA
    CE
    REACH
    UL
    GOST
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets
    following specific waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months24 V DCAny positionYes250 V conforming to IEC
    300 V conforming to CSA
    300 V conforming to UL
    4 C/O3 A at -40 to 55 °C2.5 kV during 1.2/50 µs750 VA/84 WGold plated bifurcated silverComplete product2 A at 28 V (DC) NO
    conforming to IEC

    2 A at 250 V (AC) NO
    conforming to IEC

    1 A at 28 V (DC) NC 
    conforming to IEC

    1 A at 250 V (AC) NC
    conforming to IEC

    3 A at 28 V (DC)
    conforming to UL

    3 A at 277 V (AC)
    conforming to UL
    WithLockable test button1300 V AC between contacts
    with micro disconnection

    2000 V AC between coil
    and contact with reinforced

    2000 V AC 
    between poles with basic
    Miniature19.2...26.4 V DCFlat15 mW at 3 mA, 5 V<= 1200 cycles/hour under load
    <= 18000 cycles/hour no-load
    RT ILevel A group mounting>= 0.1 Uc20 %3 A at 250 V AC
    3 A at 28 V DC
    20 ms20 ms650 Ohm
    at 20 °C +/- 10 %
    ---0.9 W--
    Zelio RXM Miniature Plug-In Relay | SCHNEIDER | MISUMI Vietnam