(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The easy-to-see matrix LED lamp and buzzer let you accurately detect the magnet of a slide box and mark the position as a point for opening a hole. (Marking can be made in two ways: stamping and projection.)
· Comes with a level, which is convenient for cutting into boxes and installing instruments.
· With battery-saving feature. The auto power-off function automatically turns off the power after approx. one and a half minutes.
· A unique system eliminates the need for cumbersome sensitivity adjustment.
· The compact body fits in a breast pocket.
Type | Other | Product type | Replacement stamp | Type | Refill ink for stamping |