(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ Double-sided outlet box for 120 mm thick walls.
・ There are size 22 knock approx. 60 mm from the surface of the plaster allowance.
Material | Resin | Protection Function (Environmental Resistance) | N/A | Representative Standard | N/A |
---|---|---|---|---|---|
Circuit Board / Interior Panel | N/A | Installation | Unspecified | Hole Machining Compatible | Not Compatible |
Shape | Unspecified |
Please check the type/dimensions/specifications of the part R-CDO-4C12P2 in the Double-Sided Embedded Square Outlet Box (With 2 Plaster Ring) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R-CDO-4C12P2 trong chuỗi Double-Sided Embedded Square Outlet Box (With 2 Plaster Ring).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy