(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Field Bus Connector Cube 67 M12 Open-End

Field Bus Connector Cube 67 M12 Open-End
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      532,899VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR M12 Open-End Cable.for Fieldbus Connector Cube 67.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-15001-4140030
7000-15001-4140050
7000-15001-4140060
7000-15001-4140100
7000-15001-4140150
7000-15001-4140200
7000-15001-4140250
7000-15001-4140300
7000-15001-4140400
7000-15001-4140500
7000-15001-4140600
7000-15001-4140700
7000-15001-4140750
7000-15001-4140800
7000-15001-4140950
7000-15001-4141000
7000-15001-4141100
7000-15001-4141150
7000-15001-4141200
7000-15001-4141300
7000-15001-4141500
7000-15001-4141600
7000-15001-4141700
7000-15001-4142000
7000-15001-4142500
7000-15001-4143000
7000-15021-4140030
7000-15021-4140060
7000-15021-4140100
7000-15021-4140150
7000-15021-4140200
7000-15021-4140250
7000-15021-4140300
7000-15021-4140400
7000-15021-4140500
7000-15021-4140600
7000-15021-4140750
7000-15021-4141000
7000-15021-4141200
7000-15021-4141500
7000-15021-4142000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area UL CSA

532,899 VND

1 Piece(s) 47 Day(s) Female Straight0.3PUR2x0,5--

539,370 VND

1 Piece(s) 47 Day(s) Female Straight0.5PUR2x0.5ULCSA

543,685 VND

1 Piece(s) 47 Day(s) Female Straight0.6PUR2x0,5--

557,554 VND

1 Piece(s) 47 Day(s) Female Straight1PUR2x0,5--

576,969 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR2x0,5--

592,070 VND

1 Piece(s) 47 Day(s) Female Straight2PUR2x0,5--

610,252 VND

1 Piece(s) 47 Day(s) Female Straight2.5PUR2x0,5--

626,896 VND

1 Piece(s) 47 Day(s) Female Straight3PUR2x0,5--

673,756 VND

1 Piece(s) 47 Day(s) Female Straight4PUR2x0,5--

719,314 VND

1 Piece(s) 47 Day(s) Female Straight5PUR2x0,5--

772,249 VND

1 Piece(s) 47 Day(s) Female Straight6PUR2x0,5--

822,146 VND

1 Piece(s) 47 Day(s) Female Straight7PUR2x0,5ULCSA

843,406 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR2x0,5--

867,704 VND

1 Piece(s) 47 Day(s) Female Straight8PUR2x0,5--

944,936 VND

1 Piece(s) 47 Day(s) Female Straight9.5PUR2x0,5ULCSA

966,196 VND

1 Piece(s) 47 Day(s) Female Straight10PUR2x0,5--

1,019,131 VND

1 Piece(s) 47 Day(s) Female Straight11PUR2x0,5--

1,040,391 VND

1 Piece(s) 47 Day(s) Female Straight11.5PUR2x0,5--

1,065,989 VND

1 Piece(s) 47 Day(s) Female Straight12PUR2x0,5--

1,117,622 VND

1 Piece(s) 47 Day(s) Female Straight13PUR2x0,5ULCSA

1,214,381 VND

1 Piece(s) 47 Day(s) Female Straight15PUR2x0,5--

1,259,937 VND

1 Piece(s) 47 Day(s) Female Straight16PUR2x0,5ULCSA

1,312,872 VND

1 Piece(s) 47 Day(s) Female Straight17PUR2x0,5ULCSA

1,464,299 VND

1 Piece(s) 47 Day(s) Female Straight20PUR2x0,5--

1,708,144 VND

1 Piece(s) 47 Day(s) Female Straight25PUR2x0,5--

2,131,184 VND

1 Piece(s) 47 Day(s) Female Straight30PUR2x0,5ULCSA

552,315 VND

1 Piece(s) 47 Day(s) Female angle0.3PUR-OB2x0,5ULCSA

565,258 VND

1 Piece(s) 47 Day(s) Female angle0.6PUR-OB2x0,5ULCSA

579,127 VND

1 Piece(s) 47 Day(s) Female angle1PUR-OB2x0,5ULCSA

594,228 VND

1 Piece(s) 47 Day(s) Female angle1.5PUR-OB2x0,5ULCSA

611,486 VND

1 Piece(s) 47 Day(s) Female angle2PUR-OB2x0,5ULCSA

632,969 VND

1 Piece(s) 47 Day(s) Female angle2.5PUR-OB2x0,5ULCSA

651,192 VND

1 Piece(s) 47 Day(s) Female angle3PUR-OB2x0,5ULCSA

704,129 VND

1 Piece(s) 47 Day(s) Female angle4PUR-OB2x0,5ULCSA

743,612 VND

1 Piece(s) 47 Day(s) Female angle5PUR-OB2x0,5ULCSA

799,584 VND

1 Piece(s) 47 Day(s) Female angle6PUR-OB2x0,5ULCSA

870,739 VND

1 Piece(s) 47 Day(s) Female angle7.5PUR-OB2x0,5ULCSA

993,531 VND

1 Piece(s) 47 Day(s) Female angle10PUR-OB2x0,5ULCSA

1,096,362 VND

1 Piece(s) 47 Day(s) Female angle12PUR-OB2x0,5ULCSA

1,238,677 VND

1 Piece(s) 47 Day(s) Female angle15PUR2x0,5ULCSA

1,488,597 VND

1 Piece(s) 47 Day(s) Female angle20PUR2x0.5ULCSA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round Cable Color Gray