(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Phase wire | TYPE | SIZE (mm) | INPUT | CLASS(%) | Remarks(Volt.) |
---|---|---|---|---|---|---|---|---|---|---|
1,843,940 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-R□□ | 60x60 | 110V or 220V / 5A or 1A | ±2.5 | Un | ||
2,056,381 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-R□□ | 60x60 | 190/√3 V or 380/√3 V/5 A or 1 A | ±2.5 | B | ||
2,056,381 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-R□□ | 60x60 | 190/√3 V or 380/√3 V/5 A or 1 A | ±2.5 | Un | ||
1,848,116 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-R□□ | 80x80 | 110V or 220V / 5A or 1A | ±2.5 | Un | ||
2,060,555 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-R□□ | 80x80 | 190/√3 V or 380/√3 V/5 A or 1 A | ±2.5 | B | ||
2,060,555 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-R□□ | 80x80 | 190/√3 V or 380/√3 V/5 A or 1 A | ±2.5 | Un | ||
1,849,508 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-R□□ | 100x80 | 110V or 220V / 5A or 1A | ±2.5 | Un | ||
2,061,945 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-R□□ | 100x80 | 190/√3 V or 380/√3 V/5 A or 1 A | ±2.5 | B | ||
2,061,945 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-R□□ | 100x80 | 190/√3 V or 380/√3 V/5 A or 1 A | ±2.5 | Un | ||
1,935,221 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-S□□ | 47x47 | 110V or 220V / 5A or 1A | 1.5 | Un | ||
2,156,340 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-S□□ | 47x47 | 190/√3 V or 380/√3 V/5 A or 1 A | 1.5 | B | ||
2,156,340 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-S□□ | 47x47 | 190/√3 V or 380/√3 V/5 A or 1 A | 1.5 | Un | ||
1,936,613 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-S□□ | 72x72 | 110V or 220V / 5A or 1A | ±1.0/±1.5 | Un | ||
2,157,731 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-S□□ | 72x72 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | B | ||
2,157,731 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-S□□ | 72x72 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | Un | ||
1,942,179 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-S□□ | 96x96 | 110V or 220V / 5A or 1A | ±1.0/±1.5 | Un | ||
2,173,038 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-S□□ | 96x96 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | B | ||
2,173,038 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-S□□ | 96x96 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | Un | ||
1,972,551 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-SH□□ | 96x96 | 110V or 220V / 5A or 1A | ±1.0/±1.5 | Un | ||
2,194,733 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-SH□□ | 96x96 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | B | ||
2,194,733 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-SH□□ | 96x96 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | Un | ||
1,946,353 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-W□□ | 80x80 | 110V or 220V / 5A or 1A | ±1.0/±1.5 | Un | ||
2,179,996 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-W□□ | 80x80 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | B | ||
2,179,996 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-W□□ | 80x80 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | Un | ||
1,949,135 VND | 1 Piece(s) | 9 Day(s) | Phase 3 3-wire type | WY-W□□ | 110x110 | 110V or 220V / 5A or 1A | ±1.0/±1.5 | Un | ||
2,182,778 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-W□□ | 110x110 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | B | ||
2,182,778 VND | 1 Piece(s) | 9 Day(s) | Phase 3 4-wire type | WY-W□□ | 110x110 | 190/√3 V or 380/√3 V/5 A or 1 A | ±1.0/±1.5 | Un |
Loading...Tải…
BURDEN(VA) | 0.5 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy