(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

86 mm Bulb Type Warning Light - AS Series

86 mm Bulb Type Warning Light - AS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      705,846VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
APG-01-B
APG-01-G
APG-01-R
APG-01-Y
APG-02-B
APG-02-G
APG-02-R
APG-02-Y
APG-10-B
APG-10-G
APG-10-R
APG-10-Y
APG-20-B
APG-20-G
APG-20-R
APG-20-Y
APG-FF-B
APG-FF-G
APG-FF-R
APG-FF-Y
APGB-01-B
APGB-01-G
APGB-01-R
APGB-01-Y
APGB-02-B
APGB-02-G
APGB-02-R
APGB-02-Y
APGB-10-B
APGB-10-G
APGB-10-R
APGB-10-Y
APGB-20-B
APGB-20-G
APGB-20-R
APGB-20-Y
APGF-01-B
APGF-01-G
APGF-01-R
APGF-01-Y
APGF-02-B
APGF-02-G
APGF-02-R
APGF-02-Y
APGF-10-B
APGF-10-G
APGF-10-R
APGF-10-Y
APGF-20-B
APGF-20-G
APGF-20-R
APGF-20-Y
ASG-01-B
ASG-01-G
ASG-01-R
ASG-01-Y
ASG-02-B
ASG-02-G
ASG-02-R
ASG-02-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight emitting part shape Rated Voltage
(V)
Color Buzzer (includes) Lighting/blinking Rotation Lens type Buzzer sound Flashing speed Rotation speed
(rpm)

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VYellowNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VYellowNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110VYellowNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC220VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC220VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC220VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC220VYellowNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110/220VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110/220VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110/220VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) CylindricalAC110/220VYellowNoneLightingAvailableGeneral lens--130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VBlueAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VGreenAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VRedAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VYellowAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VBlueAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VGreenAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VRedAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VYellowAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC110VBlueAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC110VGreenAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC110VRedAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC110VYellowAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC220VBlueAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC220VGreenAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC220VRedAvailableLightingAvailableGeneral lens80±5 dB-130

890,759 VND

1 Piece(s) 14 Day(s) CylindricalAC220VYellowAvailableLightingAvailableGeneral lens80±5 dB-130

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VBlueNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VGreenNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VRedNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC12VYellowNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VBlueNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VGreenNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VRedNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC/DC24VYellowNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC110VBlueNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC110VGreenNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC110VRedNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC110VYellowNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC220VBlueNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC220VGreenNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC220VRedNoneFlashingNonePrism lens-80±5 times per min-

740,516 VND

1 Piece(s) 14 Day(s) CylindricalAC220VYellowNoneFlashingNonePrism lens-80±5 times per min-

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC12VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC12VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC12VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC12VYellowNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC24VBlueNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC24VGreenNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC24VRedNoneLightingAvailableGeneral lens--130

705,846 VND

1 Piece(s) 14 Day(s) Warhead typeAC/DC24VYellowNoneLightingAvailableGeneral lens--130

Loading...Tải…

Basic InformationThông tin cơ bản

Size(φ) 86 Light Source Bulb Representative Standard CE
Dimension height(mm) 131 Dimension width(mm) 86 Dimension depth(mm) 86
Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -25~70 Operating Ambient Humidity(%RH) 45~85
Protection grade IP42