(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Buzzer (with/without) | Lighting/blinking | Protection grade | Flashing speed | Buzzer sound | Body color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,113,156 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | None | Lighting | IP65 | - | - | White Ivory | ||
2,347,955 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | None | Lighting | IP65 | - | - | White Ivory | ||
2,582,753 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | None | Lighting | IP65 | - | - | White Ivory | ||
2,012,545 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | None | Lighting | IP65 | - | - | White Ivory | ||
2,012,545 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | None | Lighting | IP65 | - | - | White Ivory | ||
2,247,344 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | None | Lighting | IP65 | - | - | White Ivory | ||
2,247,344 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | None | Lighting | IP65 | - | - | White Ivory | ||
2,482,142 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | None | Lighting | IP65 | - | - | White Ivory | ||
2,482,142 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | None | Lighting | IP65 | - | - | White Ivory | ||
2,331,181 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,565,980 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,800,778 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,230,570 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,230,570 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,465,369 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,465,369 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,700,167 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,700,167 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | White Ivory | ||
2,247,344 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,482,142 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,716,940 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,146,703 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,146,703 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,381,502 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,381,502 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,616,300 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,616,300 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | None | Lighting | IP65 | - | - | Chrome Plating | ||
2,465,369 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,700,167 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,934,965 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,364,728 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,364,728 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,599,527 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,599,527 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,834,325 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,834,325 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | Available | Lighting/Buzzer | IP56 | - | 85±5 dB | Chrome Plating | ||
2,347,955 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,582,753 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,817,552 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,247,344 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,247,344 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,482,142 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,482,142 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,716,940 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,716,940 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | Chrome Plating | ||
2,616,300 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,851,098 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
3,085,897 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,515,660 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,515,660 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,750,458 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,750,458 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,985,256 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 3 | Yellow | Green | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,985,256 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | Available | Lit/flashing/buzzer | IP56 | 80 times±10 times per min | 85±5 dB | Chrome Plating | ||
2,213,797 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | White Ivory | ||
2,448,595 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | White Ivory | ||
2,683,394 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | White Ivory | ||
2,113,156 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 1 | - | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | White Ivory | ||
2,113,156 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | White Ivory | ||
2,347,955 VND | 1 Piece(s) | 14 Day(s) | AC/DC12V | 2 | Green | - | None | Lighting/Flashing | IP65 | 80 times±10 times per min | - | White Ivory |
Loading...Tải…
Type | Standard | Shape | Others | Color (top stage) | Red |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL | Product mounting method | Body direct mounting type |
Vibration resistant | 0.75 mm at 10-50 Hz | Operating Ambient Temperature(℃) | -15~40 | Storage Temperature(℃) | -20~70 |
Operating Ambient Humidity(%RH) | 45~85 | Weight(kg) | 0.34 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy