(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
58.503.0055.0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Width / length / height, incl. TS 7.5 (mm) | Wire strip length (mm) | Cross section fine-stranded (㎟) | Cross section solid/stranded (㎟) | Std. Pack | color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107,917 VND | 100 Piece(s) | 6 Day(s) | 24 | 20 | WT 2,5 | 5 / 48 / 48 | 9 | 0.14-4 | 0.14-4 | 100 | gray |
Loading...Tải…
Wiring Method | Screw | Mounting Method | DIN rail mounting | Parts/Completed products | Parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of input/outputs | 1 to 1 | Technical data(IEC) | EN 60 947-7-1 |
Rated voltage(V) | 1000 | Rated impulse voltage(㎸) | 8 | Pollution degree | 3 |
Please check the type/dimensions/specifications of the part 58.503.0055.0 in the Screw Type Terminal Block-WT Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 58.503.0055.0 trong chuỗi Screw Type Terminal Block-WT Series.
Part Number |
---|
58.503.0055.6 |
58.504.0055.0 |
58.504.0055.6 |
58.506.0055.0 |
58.506.0055.6 |
58.510.0055.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Width / length / height, incl. TS 7.5 (mm) | Wire strip length (mm) | Cross section fine-stranded (㎟) | Cross section solid/stranded (㎟) | Std. Pack | color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,656,990 VND | 100 Piece(s) | Quote | 24 | 20 | WT 2,5 BL | 5 / 48 / 48 | 9 | 0.14-4 | 0.14-4 | 100 | blue | ||
1,802,340 VND | 100 Piece(s) | 6 Day(s) | 32 | 30 | WT 4 | 6 / 48 / 48 | 9 | 0.14-6 | 0.14-6 | 100 | gray | ||
1,802,340 VND | 100 Piece(s) | Quote | 32 | 30 | WT 4 BL | 6 / 48 / 48 | 9 | 0.14-6 | 0.14-6 | 100 | blue | ||
2,645,370 VND | 100 Piece(s) | Quote | 41 | 50 | WT 6 | 8 / 48 / 48 | 11 | 0.2-10 | 0.2-10 | 100 | gray | ||
2,645,370 VND | 100 Piece(s) | Quote | 41 | 50 | WT 6 BL | 8 / 48 / 48 | 11 | 0.2-10 | 0.2-10 | 100 | blue | ||
1,584,315 VND | 50 Piece(s) | 6 Day(s) | 57 | 65 | WT 10 | 10 / 48 / 48 | 13 | 0.5-16 | 0.5-16 | 50 | gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy