(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | fits to conduit size-NW | fits to conduit size-metric | Thread length (mm) | Overall length (mm) | External dimensions (mm) | Thread PG |
---|---|---|---|---|---|---|---|---|---|---|
225,409 VND | 50 Piece(s) | Quote | 17 | 20 | 11 | - | 47.5 x 73 | 16 | ||
411,457 VND | 30 Piece(s) | Quote | 23 | 25 | 12 | - | 57.5x85 | 21 | ||
597,505 VND | 20 Piece(s) | Quote | 29 | 32 | 12 | - | 67.5x96 | 29 | ||
951,694 VND | 20 Piece(s) | Quote | 36 | 40 | 13 | - | 79x123 | 36 | ||
1,144,922 VND | 10 Piece(s) | Quote | 48 | 50 | 13 | - | 92.5x135 | 48 | ||
275,496 VND | 50 Piece(s) | Quote | 17 | 20 | 11 | - | 47.5 x 73 | 16 | ||
486,574 VND | 30 Piece(s) | Quote | 23 | 25 | 12 | - | 57.5x85 | 21 | ||
697,680 VND | 20 Piece(s) | Quote | 29 | 32 | 12 | - | 67.5x96 | 29 | ||
1,098,410 VND | 20 Piece(s) | Quote | 36 | 40 | 13 | - | 79x123 | 36 | ||
1,327,394 VND | 10 Piece(s) | Quote | 48 | 50 | 13 | - | 92.5x135 | 48 | ||
106,541 VND | 100 Piece(s) | Quote | 7 | 10 | 8 | 31.5 | - | 7 | ||
106,541 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 7 | ||
106,541 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 9 | ||
99,599 VND | 100 Piece(s) | Quote | 10 | 12 | 8 | 33.5 | - | 7 | ||
99,599 VND | 100 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 7 | ||
99,599 VND | 100 Piece(s) | Quote | 12 | 16 | 8 | 36 | - | 7 | ||
99,599 VND | 100 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 7 | ||
99,599 VND | 100 Piece(s) | 6 Day(s) | 10 | 12 | 8 | 33.5 | - | 9 | ||
99,599 VND | 100 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 9 | ||
99,599 VND | 100 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 9 | ||
103,069 VND | 100 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 9 | ||
106,541 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 11 | ||
106,541 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 13.5 | ||
99,599 VND | 100 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 11 | ||
99,599 VND | 100 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 11 | ||
103,069 VND | 100 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 11 | ||
99,599 VND | 100 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 13.5 | ||
99,599 VND | 100 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 13.5 | ||
103,069 VND | 100 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 13.5 | ||
99,599 VND | 100 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 16 | ||
99,599 VND | 100 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 16 | ||
207,502 VND | 50 Piece(s) | Quote | 23 | 25 | 11 | 51 | - | 16 | ||
103,069 VND | 100 Piece(s) | Quote | 17 | 20 | 8 | 44.5 | - | 16 | ||
103,069 VND | 100 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 16 | ||
207,502 VND | 50 Piece(s) | 6 Day(s) | 23 | 25 | 12 | 52 | - | 21 | ||
547,417 VND | 20 Piece(s) | Quote | 36 | 40 | 12 | 67.5 | - | 29 | ||
296,950 VND | 30 Piece(s) | Quote | 29 | 32 | 12 | 53 | - | 29 | ||
547,417 VND | 20 Piece(s) | Quote | 36 | 40 | 13 | 66 | - | 36 | ||
148,194 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 7 | ||
148,194 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 9 | ||
143,644 VND | 50 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 7 | ||
148,194 VND | 100 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 9 | ||
143,644 VND | 50 Piece(s) | 6 Day(s) | 12 | 16 | 11 | 39 | - | 9 | ||
148,194 VND | 100 Piece(s) | Quote | 7 | 10 | 11 | 34.5 | - | 11 | ||
143,644 VND | 50 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 11 | ||
143,644 VND | 50 Piece(s) | 6 Day(s) | 12 | 16 | 11 | 39 | - | 11 | ||
157,529 VND | 50 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 11 | ||
143,644 VND | 50 Piece(s) | Quote | 10 | 12 | 11 | 36.5 | - | 13.5 | ||
143,644 VND | 50 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 13.5 | ||
157,529 VND | 50 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 13.5 | ||
143,644 VND | 50 Piece(s) | Quote | 12 | 16 | 11 | 39 | - | 16 | ||
157,529 VND | 50 Piece(s) | Quote | 17 | 20 | 11 | 47.5 | - | 16 | ||
286,223 VND | 30 Piece(s) | 6 Day(s) | 23 | 25 | 12 | 52 | - | 21 | ||
694,104 VND | 20 Piece(s) | Quote | 36 | 40 | 12 | 67.5 | - | 29 | ||
397,154 VND | 20 Piece(s) | 6 Day(s) | 29 | 32 | 12 | 53 | - | 29 | ||
694,104 VND | 20 Piece(s) | Quote | 36 | 40 | 13 | 66 | - | 36 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy