(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This spiral tube can be wrapped easily to protect wire materials. The black version has superior weatherproofing properties, and can even be used for long operations in outdoor environments.
[Features]
・This is a tube that wraps around wire materials to provide protection.
Part Number |
---|
DP-4-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color | Internal Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Conforming wire bundle diameter (mm) | Length (m) | Color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113,783 VND | 1 Piece(s) | 10 Day(s) or more | 10 | Translucent white | 4 | 5.4 | 0.7 | 8 | 5–12 | 5 | Translucent White | - |
Loading...Tải…
Material | Polyethylene | Product Type | Other | Material | Polyethylene |
---|
Please check the type/dimensions/specifications of the part DP-4-5 in the Spiral Tube (Polyethylene) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DP-4-5 trong chuỗi Spiral Tube (Polyethylene).
Part Number |
---|
DP-10B-10 |
DP-10B-5 |
DP-10B-50 |
DP-4-50 |
DP-40-10 |
DP-40-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color | Internal Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Pitch (mm) | Conforming wire bundle diameter (mm) | Length (m) | Color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
253,226 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Black | 10 | 11.6 | 0.8 | 12 | 11 to 30 | 10 | Black | This type has excellent weather resistance and can be used long term outdoors. | ||
195,858 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Black | 10 | 11.6 | 0.8 | 12 | 11 to 30 | 5 | Black | This type has excellent weather resistance and can be used long term outdoors. | ||
916,186 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Black | 10 | 11.6 | 0.8 | 12 | 11 to 30 | 50 | Black | This type has excellent weather resistance and can be used long term outdoors. | ||
453,000 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Translucent white | 4 | 5.4 | 0.7 | 8 | 5–12 | 50 | Translucent White | - | ||
2,497,250 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Translucent white | 40 | 44.6 | 2.3 | 45 | 43 to 150 | 10 | Translucent White | - | ||
1,328,543 VND | 2 Piece(s) | 7 Day(s) or more | 10 | Translucent white | 40 | 44.6 | 2.3 | 45 | 43 to 150 | 5 | Translucent White | - |